T-Shape Square EA719AP-1

T-Shape Square EA719AP-1
  • Volume Discount

【Product Specifications】
・For general work, scribing
・Material-Carbon steel
・Ideal for perpendicular scribing work from an edge
・Dim. (mm)…100 x 70
・Perpendicularity (mm)…±0.03

Part Number

Configured Part Number is shown.

EA719AP-1

Part Number
EA719AP-1
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AP-1 in the T-Shape Square EA719AP-1 series.

Additional Products in this Category

Tech Support