• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Flat-Type Square [1st Class Hardening] EA719AK-8

Flat-Type Square [1st Class Hardening] EA719AK-8
  • Volume Discount

【Product Specifications】
・Hardened, and HS 60° or more of hardness
・For general work. Strict accuracy cannot be retained.
・Perpendicularity-[±10 + L/20]μm
・Material-Mild steel
・Interior and exterior angle measurement surfaces are lapping fishing,and the side surfaces are polishing finishing.
・Dim. (mm)…300 x 200

Part Number

Configured Part Number is shown.

EA719AK-8

Part Number
EA719AK-8
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AK-8 in the Flat-Type Square [1st Class Hardening] EA719AK-8 series.

Additional Products in this Category

Tech Support