Flat-Type Square [2nd Class] EA719AK-15

Flat-Type Square [2nd Class] EA719AK-15
  • Volume Discount

【Product Specifications】
・For general work. Strict accuracy cannot be retained.
・Perpendicularity-[±20 + L/10]μm
・Material-Mild steel
・Interior and exterior angle measurement surfaces are lapping fishing and the side surfaces are polishing finishing.
・Dim. (mm)…150 x 100

Part Number

Configured Part Number is shown.

EA719AK-15

Part Number
EA719AK-15
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AK-15 in the Flat-Type Square [2nd Class] EA719AK-15 series.

Additional Products in this Category

Tech Support