• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Square With Stand [1st Class Hardening] EA719AJ-8

Square With Stand [1st Class Hardening] EA719AJ-8
  • Volume Discount

【Product Specifications】
・Hardened and HS 60° or more of hardness
・For general work. Strict accuracy cannot be retained.
・Perpendicularity-[±10 + L/20]μm
・Material-Mild steel
・Interior and exterior angle measurement surfaces are lapping fishing and the side surfaces are polishing finishing.
・Dim. (mm)…300 x 200

Part Number

Configured Part Number is shown.

EA719AJ-8

Part Number
EA719AJ-8
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AJ-8 in the Square With Stand [1st Class Hardening] EA719AJ-8 series.

Additional Products in this Category

Tech Support