Square With Stand [1st Class Hardening] EA719AJ-3

Square With Stand [1st Class Hardening] EA719AJ-3
  • Volume Discount

【Product Specifications】
・Hardened and HS 60° or more of hardness
・For general work. Strict accuracy cannot be retained.
・Perpendicularity-[±10 + L/20]μm
・Material-Mild steel
・Interior and exterior angle measurement surfaces are lapping fishing and the side surfaces are polishing finishing.
・Dim. (mm)…100 x 70

Part Number

Configured Part Number is shown.

EA719AJ-3

Part Number
EA719AJ-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AJ-3 in the Square With Stand [1st Class Hardening] EA719AJ-3 series.

Additional Products in this Category

Tech Support