• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[89 Pcs] Tool Set With Wagon EA689SV

[89 Pcs] Tool Set With Wagon EA689SV
  • Volume Discount

【Product Specifications】
・Tool wagon-680x458x860(H)mm(steel)
・Weight-78.5kg
・With key 2 pcs
・Square drive-3/8
・Socket(6P)-8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 24mm
・Deep socket(6P)-10, 11, 12, 13, 14, 15, 17, 19mm
・Spark plug socket-16, 18, 21mm
・Ratchet handle-200mm
・Extension Bar-250mm
・Locking extension bar-75mm
・Universal joint
・Bit adapter-1/4hex x 3/8sq
・Socket adapter-1/4凸 x 3/8凹, 3/8凸 x 1/2凹
・Combination wrench-8・9・10・11・12・13・14・15・16・17・18・19mm
・Hexagonal rod wrench(with ball point)-1.5・2・2.5・3・4・5・6・8・10mm
・TORX key wrench(tamper resistant)-T10・T15・T20・T25・T27・T30・T40・T45・T50
・Combination wrench-200, 250mm
・Locking pliers x 2 type
・Radio pliers 2 pcs
・Nipper x 2 type
・Pliers
・Driver (tip x shaft length)-(+):#0x75mm・#1x75mm・#2x100mm・#3x150mm, (-):3x75mm・5x75mm・6x100mm
・Precision driver (tip x shaft length)-(+):#000x40mm・#0x40mm, (-):1.0x40mm・2.0x40mm・2.4x40mm・3.0x40mm
・Center punch(tip)-4mm
・Taper pin punch(tip)-3mm
・Pin punch(tip)-4mm
・Cape chisel(blade width)-5mm
・Flat chisel(blade width)-12mm
・Thickness Gauge
・Ball pin hammer
・Plastic hammer
・Combined product of tool wagon and 6 different tool sets. Wagon drawer (upper 5 pcs) can just accommodate 3 tool sets.

Part Number

Configured Part Number is shown.

EA689SV

Part Number
EA689SV
Part NumberVolume DiscountDays to Ship
Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA689SV in the [89 Pcs] Tool Set With Wagon EA689SV series.

Additional Products in this Category

Tech Support