• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[5Pcs]Tool Set EA689SD-1

[5Pcs]Tool Set EA689SD-1
  • Volume Discount

【Product Specifications】
…5Set Products
・Adjustable Wrench …200mm
・Long Nose Pliers (Bent) …152mm
・Replacement Blade (For Cutter) …100mm
・Tape Measure …16mm×3m
・Replace Driver …(+) #2・(-) 6.0×100mm
・Tool Pouch Addapted

Part Number

Configured Part Number is shown.

EA689SD-1

Part Number
EA689SD-1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA689SD-1 in the [5Pcs]Tool Set EA689SD-1 series.

Additional Products in this Category

Tech Support