Measure With Stopper (Rubber grip) EA688MC-3

Measure With Stopper (Rubber grip) EA688MC-3
  • Volume Discount

【Product Specifications】
・Material …Tape ・Spring :Carbon Steel
・Stopper Function 、Belt Hanger [Stainless Steel] Hook 、Rubber grip Addapted
・Full length …3m
・The width …16mm

Part Number

Configured Part Number is shown.

EA688MC-3

Part Number
EA688MC-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA688MC-3 in the Measure With Stopper (Rubber grip) EA688MC-3 series.

Additional Products in this Category

Tech Support