Measure EA688MB-3.5 (Part Numbers)

Measure EA688MB-3.5
  • Volume Discount

【Product Specifications】
・Tape width-16mm
・Material-Tape・spring:Carbon Steel
・With belt hanging
・With stopper.
・Size-3.5m

Part Number

Configured Part Number is shown.

EA688MB-3.5

Part Number
EA688MB-3.5
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support