Aluminum Level (Magnet addapted) EA688LA-2

Aluminum Level (Magnet addapted) EA688LA-2
  • Volume Discount

【Product Specifications】
・Accuracy …0.5mm/m
・Made-Aluminum Alloy
・With Magnet
・Tough, Stable And Accurate
・Full length …450mm

Part Number

Configured Part Number is shown.

EA688LA-2

Part Number
EA688LA-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA688LA-2 in the Aluminum Level (Magnet addapted) EA688LA-2 series.

Additional Products in this Category

Tech Support