Level With Magnet EA688L-1

Level With Magnet EA688L-1
  • Volume Discount

【Product Specifications】
・Material …ABSResin
・Measurement Gradient …0°・45°・90°
・With Magnet
・Full length …230mm

Part Number

Configured Part Number is shown.

EA688L-1

Part Number
EA688L-1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA688L-1 in the Level With Magnet EA688L-1 series.

Additional Products in this Category

Tech Support