Adjustable Wrench & Pliers Set (With Tray) EA687YA-26

Adjustable Wrench & Pliers Set (With Tray) EA687YA-26
  • Volume Discount

【Product Specifications】
・Combination wrench-200, 250mm
・Locking plier(Curve jaw)-186mm
・Locking plier(Long Nose)-169mm
・Radio plier-159mm
・Case shape-tray type(Size:375×180×45(H)mm)

Part Number

Configured Part Number is shown.

EA687YA-26

Part Number
EA687YA-26
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA687YA-26 in the Adjustable Wrench & Pliers Set (With Tray) EA687YA-26 series.

Additional Products in this Category

Tech Support