• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

(1/4", 1/2") Hex Bit Socket Set EA687DS

(1/4", 1/2") Hex Bit Socket Set EA687DS
  • Volume Discount

【Product Specifications】
・Square drive-1/4, 1/2
・Dim.-3, 4, 5, 6, 7, 8mm (overall length of 37mm, 1/4)5, 6, 7, 8, 10, 12mm (overall length of 50mm, 1/2)5, 6, 7, 8, 10, 12mm (overall length of 100mm, 1/2)

Part Number

Configured Part Number is shown.

EA687DS

Part Number
EA687DS
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA687DS in the (1/4", 1/2") Hex Bit Socket Set EA687DS series.

Additional Products in this Category

Tech Support