Rubber Hammer EA683PJ-1

Rubber Hammer EA683PJ-1
  • Volume Discount

【Product Specifications】
・Material …Head Size(Mm) :GumGrip :Wood
・Head Size(Mm) Weight …450g
・Head Dia. …55mm
・Full length …330mm

Part Number

Configured Part Number is shown.

EA683PJ-1

Part Number
EA683PJ-1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA683PJ-1 in the Rubber Hammer EA683PJ-1 series.

Additional Products in this Category

Tech Support