• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Iron Work File (Triangle) EA682WX-5

Iron Work File (Triangle) EA682WX-5
  • Volume Discount

【Product Specifications】
・Material …S37CSteel
・Cushion Grip Description
・Roughness …Medium
・Blade Length …200mm

Part Number

Configured Part Number is shown.

EA682WX-5

Part Number
EA682WX-5
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA682WX-5 in the Iron Work File (Triangle) EA682WX-5 series.

Additional Products in this Category

Tech Support