• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Eye Bolt EA638SN-12

Eye Bolt EA638SN-12
  • Volume Discount

【Product Specifications】
・Material-Iron
・Thread dia.…M12 x 22
・ID…30
・Wire dia.…10
・Workingload…220kg

Part Number

Configured Part Number is shown.

EA638SN-12

Part Number
EA638SN-12
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SN-12 in the Eye Bolt EA638SN-12 series.

Tech Support