[Stainless Steel] Eye Nut EA638SE-8 (Part Numbers)

[Stainless Steel] Eye Nut EA638SE-8
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・Thread dia.…M8
・ID…20
・Wire dia.…8
・Working load…80kg

Part Number

Configured Part Number is shown.

EA638SE-8

Part Number
EA638SE-8
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SE-8 in the [Stainless Steel] Eye Nut EA638SE-8 series.

Tech Support