• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Stainless Steel] Eye Bolt EA638SD-37

[Stainless Steel] Eye Bolt EA638SD-37
  • Volume Discount

【Product Specifications】
・Material-SUS304
・Thread dia.…M24
・ID…50
・Wire dia.…20
・Working load…1.8t

Part Number

Configured Part Number is shown.

EA638SD-37

Part Number
EA638SD-37
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SD-37 in the [Stainless Steel] Eye Bolt EA638SD-37 series.

Tech Support