[Stainless Steel] Eye Bolt EA638SD-36 (Part Numbers)

[Stainless Steel] Eye Bolt EA638SD-36

【Product Specifications】
・Material-SUS304
・Thread dia.…M20
・ID…40
・Wire dia.…16
・Working load…1.2t

Part Number

Configured Part Number is shown.

EA638SD-36

Part Number
EA638SD-36
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SD-36 in the [Stainless Steel] Eye Bolt EA638SD-36 series.

Tech Support