[Stainless Steel] Long Shackle EA638GJ-4 (Part Numbers)

[Stainless Steel] Long Shackle EA638GJ-4
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・D1…4.0
・D2…3.8
・B…8.1
・L…30.2
・Load(kg)…90

Part Number

Configured Part Number is shown.

EA638GJ-4

Part Number
EA638GJ-4
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Tech Support