• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[Stainless Steel] Hook EA638FY-21 (Part Numbers)

[Stainless Steel] Hook EA638FY-21
  • Volume Discount

【Product Specifications】
・Material-SUS316
・Hole dia.-6.1mm
・A…7.9
・B…6.1
・C…88.9
・D…33

Part Number

Configured Part Number is shown.

EA638FY-21

Part Number
EA638FY-21
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638FY-21 in the [Stainless Steel] Hook EA638FY-21 series.

Tech Support