• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[Stainless Steel] Eye and Eye Swivel EA638FH-6 (Part Numbers)

[Stainless Steel] Eye and Eye Swivel EA638FH-6
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・A…6.4
・B…14
・C…14
・D…65
・Workingload…270kg

Part Number

Configured Part Number is shown.

EA638FH-6

Part Number
EA638FH-6
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638FH-6 in the [Stainless Steel] Eye and Eye Swivel EA638FH-6 series.

Tech Support