• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[Stainless Steel] Bow Shackle EA638FA-13A

[Stainless Steel] Bow Shackle EA638FA-13A
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・Size-D_1:12.7mm、D_2:13mm、B:26.4mm、L-59.2mm
・Load-1125kg

Part Number

Configured Part Number is shown.

EA638FA-13A

Part Number
EA638FA-13A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Tech Support