• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Stainless Steel] Shackle EA638F-60

[Stainless Steel] Shackle EA638F-60
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・D1…25
・D2…24.5
・B…50
・L…100
・Dia.…M24
・Working load…5.75t

Part Number

Configured Part Number is shown.

EA638F-60

Part Number
EA638F-60
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638F-60 in the [Stainless Steel] Shackle EA638F-60 series.

Tech Support