• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[Stainless Steel] D -Type Shackle EA638F-5A

[Stainless Steel] D -Type Shackle EA638F-5A
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・Size-D_1:4.8mm, D_2-4.8mm, B-11.4mm, L-19.3mm(Refer to a figure dimension)
・Working load-225kg

Part Number

Configured Part Number is shown.

EA638F-5A

Part Number
EA638F-5A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638F-5A in the [Stainless Steel] D -Type Shackle EA638F-5A series.

Tech Support