[Stainless Steel] Shackle EA638F-56

[Stainless Steel] Shackle EA638F-56
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・D1…11.6
・D2…11.8
・B…25
・L…48
・Dia.…M12
・Working load…1.5t

Part Number

Configured Part Number is shown.

EA638F-56

Part Number
EA638F-56
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638F-56 in the [Stainless Steel] Shackle EA638F-56 series.

Tech Support