[Stainless Steel] Shackle EA638F-55

[Stainless Steel] Shackle EA638F-55
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・D1…9.6
・D2…10
・B…20
・L…40
・Dia.…M10
・Working load…1t

Part Number

Configured Part Number is shown.

EA638F-55

Part Number
EA638F-55
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638F-55 in the [Stainless Steel] Shackle EA638F-55 series.

Tech Support