• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Stainless Steel] D -Type Shackle EA638F-4A

[Stainless Steel] D -Type Shackle EA638F-4A
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・Size-D_1:4.0mm, D_2:3.8mm, B:7.9mm, L-14.0mm(Refer to a figure dimension)
・Working load-90kg

Part Number

Configured Part Number is shown.

EA638F-4A

Part Number
EA638F-4A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638F-4A in the [Stainless Steel] D -Type Shackle EA638F-4A series.

Tech Support