[Stainless Steel] D -Type Shackle EA638F-206

[Stainless Steel] D -Type Shackle EA638F-206
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・D1…6.4
・D2…5.8
・B…12.2
・L…21.6
・Load(kg)…337

Part Number

Configured Part Number is shown.

EA638F-206

Part Number
EA638F-206
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Tech Support