[Stainless Steel] Heavy-Duty Shackle EA638F-113A

[Stainless Steel] Heavy-Duty Shackle EA638F-113A
  • Volume Discount

【Product Specifications】
・Material-Stainless steel (SUS316)
・Size-D_1:12.7mm, D_2:16.0mm, B:20.1mm, L:40.1mm(Refer to a figure dimension)
・Load-1350kg

Part Number

Configured Part Number is shown.

EA638F-113A

Part Number
EA638F-113A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support