[Stainless Steel] Wall Clip with Chain EA638DX-11

[Stainless Steel] Wall Clip with Chain EA638DX-11
  • Volume Discount

【Product Specifications】
・Material-SUS316
・Hole dia.-5.2mm
・Plate dim.-32 x 45mm
・Throat opening-7mm
・Working load-90kg
・Chain length-280mm

Part Number

Configured Part Number is shown.

EA638DX-11

Part Number
EA638DX-11
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support