[Stainless Steel] Wall Hook EA638DX-10B

[Stainless Steel] Wall Hook EA638DX-10B
  • Volume Discount

【Product Specifications】
・Material-Stainless steel(SUS304 electro polishing finish)
・Throat opening-14mm
・Working load-15kg
・Plate dim.-32 x 44mm
・Hole dia.-5.2mm

Part Number

Configured Part Number is shown.

EA638DX-10B

Part Number
EA638DX-10B
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638DX-10B in the [Stainless Steel] Wall Hook EA638DX-10B series.

Tech Support