[Forged steel] Swivel EA638CK-15

[Forged steel] Swivel EA638CK-15
  • Volume Discount

【Product Specifications】
・Material-Forged steel
・A…22
・B…47
・C…49
・D…245
・Workingload…2.0t

Part Number

Configured Part Number is shown.

EA638CK-15

Part Number
EA638CK-15
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CK-15 in the [Forged steel] Swivel EA638CK-15 series.

Tech Support