• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

T-Slot Bolt EA637FC-200

T-Slot Bolt EA637FC-200
  • Volume Discount

【Product Specifications】
・Material-Quenched steel
・Tslot…14
・Screw…M12
・A…200
・B…120
・C…22
・D…8

Part Number

Configured Part Number is shown.

EA637FC-200

Part Number
EA637FC-200
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637FC-200 in the T-Slot Bolt EA637FC-200 series.

Additional Products in this Category

Tech Support