• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Tapered Fork Clamp EA637CC-20B

Tapered Fork Clamp EA637CC-20B

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M20,M22
・A…40
・B…62
・C…250

Part Number

Configured Part Number is shown.

EA637CC-20B

Part Number
EA637CC-20B
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CC-20B in the Tapered Fork Clamp EA637CC-20B series.

Additional Products in this Category

Tech Support