Tapered Fork Clamp EA637CC-20A (Part Numbers)

Tapered Fork Clamp EA637CC-20A

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M20,M22
・A…40
・B…52
・C…200

Part Number

Configured Part Number is shown.

EA637CC-20A

Part Number
EA637CC-20A
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CC-20A in the Tapered Fork Clamp EA637CC-20A series.

Additional Products in this Category

Tech Support