Tapered Fork Clamp EA637CC-16A

Tapered Fork Clamp EA637CC-16A

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M16,M18
・A…30
・B…48
・C…160

Part Number

Configured Part Number is shown.

EA637CC-16A

Part Number
EA637CC-16A
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CC-16A in the Tapered Fork Clamp EA637CC-16A series.

Additional Products in this Category

Tech Support