• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Tapered Fork Clamp EA637CC-12B

Tapered Fork Clamp EA637CC-12B
  • Volume Discount

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M12,M14
・A…25
・B…38
・C…160

Part Number

Configured Part Number is shown.

EA637CC-12B

Part Number
EA637CC-12B
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CC-12B in the Tapered Fork Clamp EA637CC-12B series.

Additional Products in this Category

Tech Support