• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Step Clamp EA637CB-20

Step Clamp EA637CB-20

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・The product can be used in combination with a step block.
・Screw…M20,M22
・A…30
・B…60
・C…160
・D…30
・E…60

Part Number

Configured Part Number is shown.

EA637CB-20

Part Number
EA637CB-20
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CB-20 in the Step Clamp EA637CB-20 series.

Additional Products in this Category

Tech Support