• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Step Clamp EA637CB-16

Step Clamp EA637CB-16

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・The product can be used in combination with a step block.
・Screw…M16,M18
・A…25
・B…50
・C…125
・D…26
・E…45

Part Number

Configured Part Number is shown.

EA637CB-16

Part Number
EA637CB-16
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CB-16 in the Step Clamp EA637CB-16 series.

Additional Products in this Category

Tech Support