Plain Clamp EA637CA-24B

Plain Clamp EA637CA-24B
  • Volume Discount

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M24
・A…35
・B…70
・C…250
・D…35
・E…105

Part Number

Configured Part Number is shown.

EA637CA-24B

Part Number
EA637CA-24B
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CA-24B in the Plain Clamp EA637CA-24B series.

Additional Products in this Category

Tech Support