Supporting Screw EA637BC-20L

Supporting Screw EA637BC-20L
  • Volume Discount

【Product Specifications】
・Material-Quenched steel
・D…M20
・L…109
・D1…50
・K…16

Part Number

Configured Part Number is shown.

EA637BC-20L

Part Number
EA637BC-20L
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637BC-20L in the Supporting Screw EA637BC-20L series.

Additional Products in this Category

Tech Support