Tapered Clamp With Supporting Screw EA637BA-10 (Part Numbers)

Tapered Clamp With Supporting Screw EA637BA-10

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・Screw…M10 x 39
・A…15
・B…30
・C…80
・D x E…11 x 30

Part Number

Configured Part Number is shown.

EA637BA-10

Part Number
EA637BA-10
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637BA-10 in the Tapered Clamp With Supporting Screw EA637BA-10 series.

Additional Products in this Category

Tech Support