Power Clamp EA637AB-20

Power Clamp EA637AB-20
  • Volume Discount

【Product Specifications】
・Material-Quenched alloy steel
・Body dim.-AA: 46 x 143 (max.) x 105mmAB: 54 x 232 (max.) x 135mm
・Capacity-AA: 16kN, AB: 25kN
・T slot…20
・Clamp range (mm)…0 to 63
・Depth (Max)…97mm

Part Number

Configured Part Number is shown.

EA637AB-20

Part Number
EA637AB-20
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support