Power Clamp EA637AB-16

Power Clamp EA637AB-16
  • Volume Discount

【Product Specifications】
・Material-Quenched alloy steel
・Body dim.-AA: 46 x 143 (max.) x 105mmAB: 54 x 232 (max.) x 135mm
・Capacity-AA: 16kN, AB: 25kN
・T slot…16
・Clamp range (mm)…0 to 63
・Depth (Max)…97mm

Part Number

Configured Part Number is shown.

EA637AB-16

Part Number
EA637AB-16
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support