• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Power Clamp EA637AB-14 (Part Numbers)

Power Clamp EA637AB-14
  • Volume Discount

【Product Specifications】
・Material-Quenched alloy steel
・Body dim.-AA: 46 x 143 (max.) x 105mmAB: 54 x 232 (max.) x 135mm
・Capacity-AA: 16kN, AB: 25kN
・T slot…14
・Clamp range (mm)…0 to 63
・Depth (Max)…97mm

Part Number

Configured Part Number is shown.

EA637AB-14

Part Number
EA637AB-14
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support