Power Clamp EA637AA-14

Power Clamp EA637AA-14
  • Volume Discount

【Product Specifications】
・Material-Quenched alloy steel
・Body dim.-AA: 46 x 143 (max.) x 105mmAB: 54 x 232 (max.) x 135mm
・Capacity-AA: 16kN, AB: 25kN
・T slot…14
・Clamp range (mm)…11 to 48
・Depth (Max)…43mm

Part Number

Configured Part Number is shown.

EA637AA-14

Part Number
EA637AA-14
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support