Reel Stand (1 Set) EA632GW-1A【2 Pieces Per Package】

Reel Stand (1 Set) EA632GW-1A
  • Volume Discount

【Product Specifications】
・Made-steel.
・Load capacity per unit-1134kg
・Please use 2 stands.
・Height-330 to 710mm
・Weight-11.3kg
・Base size-368x508mm
・Qty. per unit-2 pcs

Part Number

Configured Part Number is shown.

EA632GW-1A

Part Number
EA632GW-1A
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA632GW-1A in the Reel Stand (1 Set) EA632GW-1A series.

Additional Products in this Category

Tech Support