• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

(1/2") Deep Socket EA618XB-24

(1/2") Deep Socket EA618XB-24
  • Volume Discount

【Product Specifications】
・Size(mm)…24
・OD…32.7
・Length…82.6

Part Number

Configured Part Number is shown.

EA618XB-24

Part Number
EA618XB-24
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618XB-24 in the (1/2") Deep Socket EA618XB-24 series.

Additional Products in this Category

Tech Support