• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

3/8"sqx4mm Long Hex Bit Socket(With Magnet) EA618JT-304

3/8"sqx4mm Long Hex Bit Socket(With Magnet) EA618JT-304
  • Volume Discount

【Product Specifications】
・Square drive-3/8
・With Magnet
・For Impact(temporary fastening)
・Across flats(mm)-4
・Length(mm)-71

Part Number

Configured Part Number is shown.

EA618JT-304

Part Number
EA618JT-304
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support